Product groups
Wing grips "Miniwing" biopolymer with external thread
K0274_AG

Wing grips "Miniwing" biopolymer with external thread

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274_AG Wing grips "Miniwing" biopolymer with external thread 197 kB

Drawings

Wing grips "Miniwing" biopolymer with external thread

Item selection/filter

Order No.FormMain
colour
ABD

D2HH1H2LCADAcc.PriceOrder
K0274.100004143X8Lnatural beech2813M4121513,32,38 0.00 €
K0274.100005143X15Lnatural beech2813M5121513,32,315 0.00 €
K0274.100006143X15Lnatural beech2813M6121513,32,315 0.00 €
K0274.100008143X20Lnatural beech2813M8121513,32,320 0.00 €
K0274.10000490X8Lblack grey RAL 70212813M4121513,32,38 0.00 €
K0274.10000590X15Lblack grey RAL 70212813M5121513,32,315 0.00 €
K0274.10000690X15Lblack grey RAL 70212813M6121513,32,315 0.00 €
K0274.10000890X20Lblack grey RAL 70212813M8121513,32,320 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33