Product groups

Acrylnitril-Butadien-Styrol-Terpolymer

go back

Acrylonitrile butadiene styrene terpolymer (ABS)

Short designation ABS
Description Acrylonitrile butadiene styrene terpolymer
Mechanical properties  
  Test specimen condition Standard
  Tensile strength [MPa] No info
  Elastic modulus (tensile) [MPa] 2300
  Ball indentation hardness [MPa] 90
Physical properties  
  Density [g/cm³] 1.04
  Melting point [°C] 110
Application temperatures  
  Max. temp., short-term [°C] 100
  Max. temp., continuous [°C] 95
  Min. application temp. [°C] -30
Other properties  
  Flammability according to UL 94 HB
  Water absorption
  (normal climate) [%]
0.22
Chemical resistance  
  Mineral grease and oils +
  Petrol +
  Weak/strong acids +/-
  Weak/strong alkalis +/+
  Perchloroethylene o
  Trichloroethylene -
  Acetone o
  Alcohols o
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33