Product groups

Polyamide (PA 6)
Polyamide with 30% glass fibres (PA 6 GF 30)
Polyamide with 30% glass beads (PA 6 GB 30)

Short designation PA 6 PA 6 GF 30 PA 6 GB 30
Description Polyamide
(polymerizate)
Polyamide with 30% glass fibres Polyamide with 30% glass beads
Mechanical properties      
  Test specimen condition Dry/damp Dry/damp Dry/damp
  Tensile strength [MPa] No info 175/110 80/55
  Elastic modulus (tensile) [MPa] 3000/1000 9000/6000 5700/3400
  Ball indentation hardness [MPa] 150/70 220/150 180/105
Physical properties      
  Density [g/cm³] 1.14 1.36 1.36
  Melting point [°C] 220 220 220
Application temperatures      
  Max. temp., short-term [°C] 180 200 200
  Max. temp., continuous [°C] 90 130 90
  Min. application temp. [°C] -40 -40 -40
Other properties      
  Flammability according to UL 94 HB HB HB
  Water absorption
  (normal climate) [%]
3 2.1 2.1
Chemical resistance      
  Mineral grease and oils + + +
  Petrol + + +
  Weak/strong acids o/- o/- o/-
  Weak/strong alkalis +/o o/- +/o
  Perchloroethylene + + +
  Trichloroethylene + + +
  Acetone + + +
  Alcohols + + +
  Hydrolysis resistance
  (hot water)
o o o
  Weather/UV radiation o o o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33