Product groups
Handwheels with revolving cylinder grip - inch
K0257 inch

Handwheels with revolving cylinder grip - inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap and the revolving grip are supplied loose. To assemble the grip, simply screw it into the existing hole.
The handwheels can be secured using a transverse pin or with parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0257 inch Handwheels with revolving grip - inch 299 kB

Drawings

Handwheels with revolving cylinder grip - inch

Item selection/filter

Order No.

Version 1Version 2SizeDD1D2D3D4D5AA1HLL1L2L3CADAcc.PriceOrder
K0257.1080COreamed holewithout transverse hole125800,3751913M4302,517,575134037,5on request
K0257.2100COreamed holewithout transverse hole2281000,3751916M538320901349,544on request
K0257.2100CPreamed holewithout transverse hole2281000,51916M538320901349,544on request
K0257.3125CPreamed holewithout transverse hole3351250,52520M647,5423,510918,56053on request
K0257.4160CPreamed holewithout transverse hole4451600,52525M8625,62814418,583,564,5on request
K0257.4160CQreamed holewithout transverse hole4451600,6252525M8625,62814418,583,564,5on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33