Product groups
Levelling feet stainless steel
K2323

Levelling feet stainless steel

go back

Item description/product images

DescriptionMaterial:Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version:Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Note:Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request:

Threaded spindle stainless steel 1.4401.
Foot plate black.
with 30° tilt.

Accessory:Hex nuts K0700.Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2323 Levelling feet stainless steel 209 kB

Drawings (total overview)

Levelling feet stainless steel

Levelling feet, stainless steel From A

More information

Drawings

Levelling feet, stainless steel From A

Item selection/filter

Order No.FormD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2323.12106512X100A65M1229139391001013 on request
K2323.12106512X150A65M1229189391501013 on request
K2323.12106512X50A65M12298939501013 on request
K2323.12106516X100A65M1629139391001318 on request
K2323.12106516X150A65M1629189391501318 on request
K2323.12106516X200A65M1629239392001318 on request
K2323.12108316X100A83M1625135351001320 on request
K2323.12108316X150A83M1625185351501320 on request
K2323.12108316X200A83M1625235352001320 on request
K2323.12108320X100A83M2025137371001720 on request
K2323.12108320X150A83M2025187371501720 on request
K2323.12108320X200A83M2025237372001720 on request
K2323.12110316X100A103M1627137371001330 on request
K2323.12110316X150A103M1627187371501330 on request
K2323.12110316X200A103M1627237372001330 on request
K2323.12110320X100A103M2027139391001730 on request
K2323.12110320X150A103M2027189391501730 on request
K2323.12110320X200A103M2027239392001730 on request
K2323.12110324X100A103M2427139391002030 on request
K2323.12110324X150A103M2427189391502030 on request
K2323.12110324X200A103M2427239392002030 on request

Levelling feet, stainless steel From B

More information

Drawings

Levelling feet, stainless steel From B

Item selection/filter

Order No.FormD

D1HH1H2LSWSLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2323.22106512X100B65M12291423910010313 on request
K2323.22106512X150B65M12291923915010313 on request
K2323.22106512X50B65M122992395010313 on request
K2323.22106516X100B65M16291423910013318 on request
K2323.22106516X150B65M16291923915013318 on request
K2323.22106516X200B65M16292423920013318 on request
K2323.22108316X100B83M16251383510013320 on request
K2323.22108316X150B83M16251883515013320 on request
K2323.22108316X200B83M16252383520013320 on request
K2323.22108320X100B83M20251403710017320 on request
K2323.22108320X150B83M20251903715017320 on request
K2323.22108320X200B83M20252403720017320 on request
K2323.22110316X100B103M16271403710013330 on request
K2323.22110316X150B103M16271903715013330 on request
K2323.22110316X200B103M16272403720013330 on request
K2323.22110320X100B103M20271423910017330 on request
K2323.22110320X150B103M20271923915017330 on request
K2323.22110320X200B103M20272423920017330 on request
K2323.22110324X100B103M24271423910020330 on request
K2323.22110324X150B103M24271923915020330 on request
K2323.22110324X200B103M24272423920020330 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33