Product groups
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
K0646

Cam levers, plastic, with internal and external thread,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0646 Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud 151 kB

Drawings (total overview)

Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud

Item selection/filter

Order No.Thread typeComponent
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0646.1521105internal threadsteelblackM518,1922161423,471,579,6-1,152,5125 on request
K0646.1521106internal threadsteelblackM618,1922161423,471,579,6-1,152,5125 on request
K0646.2521108internal threadsteelblackM827,1113324,216,227,7100110-1,55170 on request
K0646.1531105internal threadstainless steelblackM518,1922161423,471,579,6-1,152,5125 on request
K0646.1531106internal threadstainless steelblackM618,1922161423,471,579,6-1,152,5125 on request
K0646.2531108internal threadstainless steelblackM827,1113324,216,227,7100110-1,55170 on request
K0646.15218405internal threadsteeltraffic red RAL 3020M518,1922161423,471,579,6-1,152,5125 on request
K0646.15218406internal threadsteeltraffic red RAL 3020M618,1922161423,471,579,6-1,152,5125 on request
K0646.25218408internal threadsteeltraffic red RAL 3020M827,1113324,216,227,7100110-1,55170 on request
K0646.15318405internal threadstainless steeltraffic red RAL 3020M518,1922161423,471,579,6-1,152,5125 on request
K0646.15318406internal threadstainless steeltraffic red RAL 3020M618,1922161423,471,579,6-1,152,5125 on request
K0646.25318408internal threadstainless steeltraffic red RAL 3020M827,1113324,216,227,7100110-1,55170 on request
K0646.1521105X20external threadsteelblackM518,1922161423,471,579,6201,152,5125 on request
K0646.1521105X30external threadsteelblackM518,1922161423,471,579,6301,152,5125 on request
K0646.1521105X40external threadsteelblackM518,1922161423,471,579,6401,152,5125 on request
K0646.1521105X50external threadsteelblackM518,1922161423,471,579,6501,152,5125 on request
K0646.1521106X20external threadsteelblackM618,1922161423,471,579,6201,152,5125 on request
K0646.1521106X30external threadsteelblackM618,1922161423,471,579,6301,152,5125 on request
K0646.1521106X40external threadsteelblackM618,1922161423,471,579,6401,152,5125 on request
K0646.1521106X50external threadsteelblackM618,1922161423,471,579,6501,152,5125 on request
K0646.2521108X25external threadsteelblackM827,1113324,216,227,7100110251,55170 on request
K0646.2521108X30external threadsteelblackM827,1113324,216,227,7100110301,55170 on request
K0646.2521108X40external threadsteelblackM827,1113324,216,227,7100110401,55170 on request
K0646.2521108X50external threadsteelblackM827,1113324,216,227,7100110501,55170 on request
K0646.2521110X25external threadsteelblackM1027,1113324,216,227,7100110251,55170 on request
K0646.2521110X30external threadsteelblackM1027,1113324,216,227,7100110301,55170 on request
K0646.2521110X40external threadsteelblackM1027,1113324,216,227,7100110401,55170 on request
K0646.2521110X50external threadsteelblackM1027,1113324,216,227,7100110501,55170 on request
K0646.1531105X20external threadstainless steelblackM518,1922161423,471,579,6201,152,5125 on request
K0646.1531105X30external threadstainless steelblackM518,1922161423,471,579,6301,152,5125 on request
K0646.1531105X40external threadstainless steelblackM518,1922161423,471,579,6401,152,5125 on request
K0646.1531105X50external threadstainless steelblackM518,1922161423,471,579,6501,152,5125 on request
K0646.1531106X20external threadstainless steelblackM618,1922161423,471,579,6201,152,5125 on request
K0646.1531106X30external threadstainless steelblackM618,1922161423,471,579,6301,152,5125 on request
K0646.1531106X40external threadstainless steelblackM618,1922161423,471,579,6401,152,5125 on request
K0646.1531106X50external threadstainless steelblackM618,1922161423,471,579,6501,152,5125 on request
K0646.2531108X25external threadstainless steelblackM827,1113324,216,227,7100110251,55170 on request
K0646.2531108X30external threadstainless steelblackM827,1113324,216,227,7100110301,55170 on request
K0646.2531108X40external threadstainless steelblackM827,1113324,216,227,7100110401,55170 on request
K0646.2531108X50external threadstainless steelblackM827,1113324,216,227,7100110501,55170 on request
K0646.2531110X25external threadstainless steelblackM1027,1113324,216,227,7100110251,55170 on request
K0646.2531110X30external threadstainless steelblackM1027,1113324,216,227,7100110301,55170 on request
K0646.2531110X40external threadstainless steelblackM1027,1113324,216,227,7100110401,55170 on request
K0646.2531110X50external threadstainless steelblackM1027,1113324,216,227,7100110501,55170 on request
K0646.15218405X20external threadsteeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0646.15218405X30external threadsteeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0646.15218405X40external threadsteeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0646.15218405X50external threadsteeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0646.15218406X20external threadsteeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0646.15218406X30external threadsteeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0646.15218406X40external threadsteeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0646.15218406X50external threadsteeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0646.25218408X25external threadsteeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 on request
K0646.25218408X30external threadsteeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 on request
K0646.25218408X40external threadsteeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 on request
K0646.25218408X50external threadsteeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 on request
K0646.25218410X25external threadsteeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 on request
K0646.25218410X30external threadsteeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 on request
K0646.25218410X40external threadsteeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 on request
K0646.25218410X50external threadsteeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 on request
K0646.15318405X20external threadstainless steeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0646.15318405X30external threadstainless steeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0646.15318405X40external threadstainless steeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0646.15318405X50external threadstainless steeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0646.15318406X20external threadstainless steeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0646.15318406X30external threadstainless steeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0646.15318406X40external threadstainless steeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0646.15318406X50external threadstainless steeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0646.25318408X25external threadstainless steeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 on request
K0646.25318408X30external threadstainless steeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 on request
K0646.25318408X40external threadstainless steeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 on request
K0646.25318408X50external threadstainless steeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 on request
K0646.25318410X25external threadstainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 on request
K0646.25318410X30external threadstainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 on request
K0646.25318410X40external threadstainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 on request
K0646.25318410X50external threadstainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33