Product groups
Centring clamp, steel, round
K1965

Centring clamp, steel, round

go back

Item description/product images

DescriptionMaterial:Centring clamp QT steel.
Spring stainless steel
Version:Centring clamp hardened (47-53 HRC) and black oxidised.
Spring bright.
Note:Centring clamps enable a workpiece to be centred and clamped over a bore.

During the clamping process, the clamping force acts punctually to the bore wall.
Drawing reference:
Dimension H1 refers to the height at D min.

1) Cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1965 Centring clamp, steel, round 464 kB

Drawings

Centring clamp, steel, round
Centring clamp, steel, round
Centring clamp, steel, round

Item selection/filter

Overview of items (compressed)
Order No.

D
min.
D
max.
D1L
max.
HH1H2RTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K1965.0402419,524M4x129,492,50,59,53,22 on request
K1965.0602923,529M6x18131340,511,510,55 on request
K1965.0803628,536M8x2519175,50,514259 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33