Product groups

KIPP Clamping rings in two versions

go back
KIPP shaft collars in two versions
KIPP Clamping rings in two versions
Fulfill their expectations
Shaft collars withstand light lateral forces and thereby prevent shafts wandering out of the guide. Due to the high retention forces, elements can be clamped reliably in the middle of shafts. By an even distribution of the clamping forces damages are precluded.

The KIPP shaft collars are clamped by a screw onto the shaft. The use of the two-piece collar offers the advantage that it can be positioned at any location on the shaft when the shaft has already been permanently mounted. For reliable clamping, the shaft tolerance should be within h11.

The HEINRICH KIPP WERK supplies the shaft collars in steel and stainless steel. Other dimensions for shafts are also available on request.

Go to product page - Split locking rings

Go to product page - 2 Part locking rings

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33