Product groups
Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg
K2367

Stainless steel telescopic slides for side mounting, full...

go back

Item description/product images

DescriptionProduct description:The slides are ideal for kitchen ovens and are suitable for a temperature range of -20 °C to +300 °C. They are suitable for a variety of environments, including industrial, commercial, domestic and outdoor. They combine functionality with high quality, making them perfect for demanding applications. Material:

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

When mounted horizontally, the load capacity is 75 % less.

The head height of the fastening screws should not exceed 2,5 mm and have a head diameter of max. 9,6 mm, otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C to +300 °C.Accessory:K2096 Mounting bracket, stainless steel, for telescopic slides.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2367 Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg 153 kB

Drawings

Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg

Item selection/filter

Order No.

AssemblyProduct typeFp1=
load capacity/pair
10.000 cycl.
Packaging typeCADAcc.PriceOrder
K2367.0300side mountingstandard651 piece = 1 pair on request
K2367.0350side mountingstandard701 piece = 1 pair on request
K2367.0400side mountingstandard751 piece = 1 pair on request
K2367.0450side mountingstandard801 piece = 1 pair on request
K2367.0500side mountingstandard751 piece = 1 pair on request
K2367.0550side mountingstandard701 piece = 1 pair on request
K2367.0600side mountingstandard651 piece = 1 pair on request
K2367.0650side mountingstandard601 piece = 1 pair on request
K2367.0700side mountingstandard551 piece = 1 pair on request
Order No.A

A1A2A3A4BHTravel
S
LCADAcc.PriceOrder
K2367.030026--22425619,135,3317,4300 on request
K2367.035026--25628819,135,3366,6350 on request
K2367.040026-19232035219,135,3415,8400 on request
K2367.045026-22435238419,135,3465450 on request
K2367.05002625628841644819,135,3514,2500 on request
K2367.05502628832048051219,135,3563,4550 on request
K2367.06002632035251254419,135,3612,6600 on request
K2367.06502632035257660819,135,3661,8650 on request
K2367.07002635238460864019,135,3711700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33