Product groups
Pull handles, painted aluminium, mounted from the front or rear
K1641

Pull handles, painted aluminium, mounted from the front or rear

go back

Item description/product images

Back to group overview
DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material:Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version:Black or silver.Assembly:Form A from the front.
Form B from the rear.
Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1641 Pull handles, aluminium 108 kB

Drawings (total overview)

Pull handles, painted aluminium, mounted from the front or rear

Item selection/filter

Order No.FormMain
colour
A

BCDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K1641.1100051Ablack100179,5M5332012220-1000 on request
K1641.1120061Ablack1202111,4M6392514624-1000 on request
K1641.1140081Ablack1402414,2M8453017028-1000 on request
K1641.1160081Ablack1602815,5M8523019432-1000 on request
K1641.1180101Ablack1803116M10584021836-1000 on request
K1641.1100053Asilver100179,5M5332012220-1000 on request
K1641.1120063Asilver1202111,4M6392514624-1000 on request
K1641.1140083Asilver1402414,2M8453017028-1000 on request
K1641.1160083Asilver1602815,5M8523019432-1000 on request
K1641.1180103Asilver1803116M10584021836-1000 on request
K1641.2100051Bblack100179,5M533-122207,51000 on request
K1641.2120061Bblack1202111,4M639-1462491000 on request
K1641.2140081Bblack1402414,2M845-17028121000 on request
K1641.2160081Bblack1602815,5M852-19432121000 on request
K1641.2180101Bblack1803116M1058-21836151000 on request
K1641.2100053Bsilver100179,5M533-122207,51000 on request
K1641.2120063Bsilver1202111,4M639-1462491000 on request
K1641.2140083Bsilver1402414,2M845-17028121000 on request
K1641.2160083Bsilver1602815,5M852-19432121000 on request
K1641.2180103Bsilver1803116M1058-21836151000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33