Product groups
Swivel and fixed castors, stainless steel with polyamide wheels, standard version
K1773

Swivel and fixed castors, stainless steel with polyamide wheels,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range:-25 °C to +80 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1773 Swivel and fixed castors stainless steel, standard version 335 kB

Drawings (total overview)

Swivel and fixed castors, stainless steel with polyamide wheels, standard version
Swivel and fixed castors, stainless steel with polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1773.210750321Fixed castorwithout locking systemPlain bearing-326055857591001008076-150 on request
K1773.211000371Fixed castorwithout locking systemPlain bearing-3760558510091251008076-150 on request
K1773.211250401Fixed castorwithout locking systemPlain bearing-4060558512591501008076-150 on request
K1773.211500501Fixed castorwithout locking systemPlain bearing-50807511015011190140105--300 on request
K1773.21075032Swivel castorwithout locking systemPlain bearing3832605585759100100807675,5150 on request
K1773.21100037Swivel castorwithout locking systemPlain bearing36376055851009125100807686150 on request
K1773.21125040Swivel castorwithout locking systemPlain bearing404060558512591501008076102,5150 on request
K1773.21150050Swivel castorwithout locking systemPlain bearing5450807511015011190140105-129300 on request
K1773.210750322Swivel castorwith stop-fix locking systemPlain bearing3832605585759100100807675,5150 on request
K1773.211000372Swivel castorwith stop-fix locking systemPlain bearing36376055851009125100807686150 on request
K1773.211250402Swivel castorwith stop-fix locking systemPlain bearing404060558512591501008076102,5150 on request
K1773.211500502Swivel castorwith stop-fix locking systemPlain bearing5450807511015011190140105-129300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33