Product groups
UNILOCK interchangeable subplates for zero-point clamping system
K1218

UNILOCK interchangeable subplates for zero-point clamping system

go back

Item description/product images

DescriptionMaterial:High-strength aluminium.Note:Interchangeable subplates are particularly suitable for quickly exchanging fixtures on zero point clamping plates. Ground on both sides, standard clamping bolt gauge of 200 mm. Complete with clamping bolts and handles. On request:Further gauges and special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1218 UNILOCK interchangeable subplates for zero-point clamping system 215 kB
 Technical information zero-point clamping system 116 kB

Drawings

UNILOCK interchangeable subplates for zero-point clamping system

Item selection/filter

Overview of items (compressed)
Order No.FormBH

LL1weight
ca. kg
CADAcc.PriceOrder
K1218.1000200200A19925199-2,95 on request
K1218.2200200200B199253992006,02 on request
K1218.4200400400C3992539920011,88 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33