- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Clamping elements
- Locating elements
- Rest and stop elements
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks split
- K0822
Eccentric supports
- K0823
Supports
- K0816
Locating supports
- K0827
Support blocks
- K0824
Seating blocks adjustable
- K1537
Straps for fixture components
- K0889
Workpiece supports
- K1224
Support elements
- K0917
Positioning units, spring-loaded
- K0825
Adjustable supports
- K0826
Inserts
- K1233
Atlas jack with locknut
- K0919
Workpiece supports adjustable
- K0920
Workpiece supports adjustable
- K0921
Workpiece supports
- K0922
Workpiece support cylinders
- K0297
Support bolts
- K0828
Support bolts
- K0307
Rest pads
- K1200
Stop screws
- K0821
Extension pieces
- K0308
Jack screws
- K0923
Jack screws extended
- K0924
Extensions for jack screws
- K0829
Grub screws with thrust pad
- K0294
Rest pads
- K0380
Ball-end thrust screws with head
- K0383
Ball-end thrust screws without head with full ball
- K0383
Ball-end thrust screws without head with flattened ball
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0284
Self-aligning pads with o-ring
- K0284_C
Self-aligning pads with O-ring, Form C, flattened steel ball smooth
- K0284_F
Self-aligning pads with O-ring, Form F, flattened ball with diamond grip
- K0284_K
Self-aligning pads with O-ring, Form K, flattened POM ball smooth
- K0284_O
Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face
- K0284_P
Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face
- K0285
Self-aligning pads with O-ring and exchangeable inserts
- K0287
Self-aligning pads adjustable
- K0288
Self-aligning pads adjustable with o-ring
- K0289
Self-aligning pads adjustable with O-ring and exchangeable inserts
- K0290
Self-aligning pads adjustable with O-ring and hexagon socket
- K0291
Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
- K0385
Grippers and inserts round
- K0385
Grippers and inserts round, with counterbore
- K0386
Gripper screws hexagonal
- K0387
Gripper pads square
- K0388
Gripper studs
- K0813
Adjustable stops
- K0820
Screw stop adjustable
- K1234
5D workpiece stops
- Form holding systems
- Workpiece stabiliser
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0284Self-aligning pads with o-ring |
go back |
|
|
DescriptionMaterial:Body carbon steel. Ball: Form C, F tool steel. Form K POM. Form O stainless steel diamond impregnated. Form P stainless steel with polyurethane face.Version:Body tempered, black oxidised. Ball: Form C, F hardened, black oxidised. Form K POM ball, white. Form O surface comparable to 100 grade abrasive grit. Form P polyurethane, hardness 60 Shore.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is fused firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
|
|
Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face |
More information |
Order No. | Form | D1 | D2 | D3 | L | L1 | L3 | W | Ball Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0284.504X012 | O | 10 | 8 | M4 | 12,5 | 3,5 | 2 | 28 | 7 | 11,5 |  | | on request | | K0284.504X025 | O | 10 | 8 | M4 | 25,5 | 9 | 2 | 28 | 7 | 11,5 |  | | on request | | K0284.505X017 | O | 13 | 11 | M5 | 17,5 | 6,5 | 3 | 28 | 10 | 19,8 |  | | on request | | K0284.505X026 | O | 13 | 11 | M5 | 26,5 | 9 | 3 | 28 | 10 | 19,8 |  | | on request | | K0284.506X021 | O | 17 | 14 | M6 | 21 | 7,5 | 3 | 28 | 13 | 27,4 |  | | on request | | K0284.508X024 | O | 19 | 19 | M8 | 24 | 8,5 | 4 | 24 | 15 | 38,6 |  | | on request | | K0284.510X028 | O | 24 | 21 | M10 | 28 | 9 | 4 | 24 | 20 | 58,3 |  | | on request | |
|
Self-aligning pads with O-ring, Form P, stainless steel insert with polythene face |
More information |
Order No. | Form | D1 | D2 | D3 | L | L1 | L3 | W | Ball Ø | CAD | Acc. | Price | Order |
---|
K0284.604X014 | P | 10 | 10 | M4 | 14,5 | 3,5 | 4 | 28 | 7 |  | | on request | | K0284.604X027 | P | 10 | 10 | M4 | 27,5 | 9 | 4 | 28 | 7 |  | | on request | | K0284.605X019 | P | 13 | 13 | M5 | 19,5 | 6,5 | 5 | 28 | 10 |  | | on request | | K0284.605X028 | P | 13 | 13 | M5 | 28,5 | 9 | 5 | 28 | 10 |  | | on request | | K0284.606X023 | P | 17 | 16 | M6 | 23 | 7,5 | 5 | 28 | 13 |  | | on request | | K0284.608X026 | P | 19 | 21 | M8 | 26 | 8,5 | 6 | 24 | 15 |  | | on request | | K0284.610X030 | P | 24 | 23 | M10 | 30 | 9 | 6 | 24 | 20 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|