Product groups
K0285

Self-aligning pads with O-ring and exchangeable inserts

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0285 Self-aligning pads with O-ring and exchangeable inserts 192 kB

Drawings (total overview)

Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormD1D2D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
K0285.117X022C1710M6227101328K0385.10108  on request
K0285.119X024C1912M8248101539K0385.12108  on request
K0285.124X028C2416M10288102058K0385.16108  on request
K0285.130X030C3020M12309102395K0385.20108  on request
K0285.136X036C3625M1236111028136K0385.25108  on request

Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.FormD1D2D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
K0285.236X036E3625M1236111028136K0385.25102 on request
K0285.219X024E1912M8248101539K0385.12102 on request
K0285.217X022E1710M6227101328K0385.10102 on request
K0285.224X028E2416M10288102058K0385.16102 on request
K0285.230X030E3020M12309102395K0385.20102 on request

Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D2D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0285.317X022F1710M6227101328K0385.1010  on request
K0285.319X024F1912M8248101539K0385.1210  on request
K0285.324X028F2416M10288102058K0385.1610  on request
K0285.330X030F3020M12309102395K0385.2010  on request
K0285.336X036F3625M1236111028136K0385.2510  on request

Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

Item selection/filter

Order No.FormD1D2D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
K0285.717X022K1710M622710134K0385.10109  on request
K0285.719X024K1912M824810157K0385.12109  on request
K0285.724X028K2416M10288102014K0385.16109  on request
K0285.730X030K3020M12309102327K0385.20109  on request
K0285.736X036K3625M123611102847K0385.25109  on request

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormD1D2D3D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0285.930X030M302015,9M12309102395K0385.20107  on request
K0285.917X022M17107,9M6227101328K0385.10107  on request
K0285.924X028M241612,7M10288102058K0385.16107  on request
K0285.919X024M19129,5M8248101539K0385.12107  on request
K0285.936X036M362519M1236111028136K0385.25107  on request

Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormD1D2D4L1L2L3Ball ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
K0285.517X022O1710M6227101328K0385.10105 on request
K0285.519X024O1912M8248101539K0385.12105 on request
K0285.524X028O2416M10288102058K0385.16105 on request
K0285.530X030O3020M12309102395K0385.20105 on request
K0285.536X036O3625M1236111028136K0385.25105 on request

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face

Item selection/filter

Order No.FormD1D2D3D4L1L2L3Ball ØOrder No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
K0285.617X024P171010M62471213K0385.10126 on request
K0285.619X026P191213M82681215K0385.12126 on request
K0285.624X030P241616M103081220K0385.16126 on request
K0285.630X032P302021M123291223K0385.20126 on request
K0285.636X038P362527M1238111228K0385.25126 on request