Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
FEATURE grip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDI grip
NATURE grip
NOVO grip
SYMPA touch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Instruction films
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
QUICKFINDER
eCatalogue / Flip catalogue
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Door handle protector download section
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Products
Operating parts | standard elements
Clamping technology
Workholding Technology
Clamping elements
Locating elements
Rest and stop elements
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks split
K0822
Eccentric supports
K0823
Supports
K0816
Locating supports
K0827
Support blocks
K0824
Seating blocks adjustable
K1537
Straps
for fixture components
K0889
Workpiece supports
K1224
Support elements
K0917
Positioning units, spring-loaded
K0825
Adjustable supports
K0826
Inserts
K1233
Atlas jack
with locknut
K0919
Workpiece supports
adjustable
K0920
Workpiece supports
adjustable
K0921
Workpiece supports
K0922
Workpiece support cylinders
K0297
Support bolts
K0828
Support bolts
K0307
Rest pads
K1200
Stop screws
K0821
Extension pieces
K0308
Jack screws
K0923
Jack screws extended
K0924
Extensions for jack screws
K0829
Grub screws with thrust pad
K0294
Rest pads
K0380
Ball-end thrust screws with head
K0383
Ball-end thrust screws without head with full ball
K0383
Ball-end thrust screws without head
with flattened ball
K0383
Ball-end thrust screws without head
with flattened ball and rotation lock
K0384
Ball-end thrust screws without head
stainless steel with flattened ball and rotation lock
K0282
Self-aligning pads
K0302
Self-aligning pads swivel angle 12°
K0302_C
Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth
K0302_F
Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face
K0283
Self-aligning pads swivel angle 14° and 20°
K0286
Self-aligning pads
self-righting
K1164
Self-aligning pads
self-righting
K0284
Self-aligning pads
with o-ring
K0285
Self-aligning pads
with O-ring and exchangeable inserts
K0287
Self-aligning pads
adjustable
K0288
Self-aligning pads adjustable with o-ring
K0289
Self-aligning pads adjustable with O-ring and exchangeable inserts
K0290
Self-aligning pads adjustable with O-ring and hexagon socket
K0291
Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
K0385
Grippers and inserts round
K0385
Grippers and inserts
round, with counterbore
K0386
Gripper screws
hexagonal
K0387
Gripper pads
square
K0388
Gripper studs
K0813
Adjustable stops
K0820
Screw stop
adjustable
K1234
5D workpiece stops
Form holding systems
Workpiece stabiliser
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0302
Self-aligning pads swivel angle 12°
go back
Products
Clamping technology
Workholding Technology
Rest and stop elements
Self-aligning pads swivel angle 12°
Item description/product images
Show/filter all items
Description
Material:
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Version:
Body tempered.
Ball hardened (50 - 55 HRC).
Note:
Self-aligning pads serve as stops, supports and thrust pads in fixture construction.
Ball secured against rotation.
Drawing reference:
Form C: male thread, smooth flattened ball
Form F: male thread, serrated flattened ball
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0302 Self-aligning pads swivel angle 12°
191 kB
Drawings (total overview)
Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth
More information
Drawings
Item selection/filter
Order No.
Form
D
D1
H
H1
Ball Ø
SW
Load rating
max. kN
(static load only)
CAD
Acc.
Price
Order
K0302.106
C
M6
6,7
13
7
10
13
10
on request
K0302.108
C
M8
6,7
13
8
10
13
10
on request
K0302.110
C
M10
10
18
10
16
19
25
on request
K0302.112
C
M12
10
18
12
16
19
25
on request
K0302.116
C
M16
20
27
16
24
30
90
on request
K0302.120
C
M20
20
27
20
24
30
90
on request
Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face
More information
Drawings
Item selection/filter
Order No.
Form
D
D1
H
H1
Ball Ø
SW
Load rating
max. kN
(static load only)
CAD
Acc.
Price
Order
K0302.306
F
M6
6,7
13
7
10
13
10
on request
K0302.308
F
M8
6,7
13
8
10
13
10
on request
K0302.310
F
M10
10
18
10
16
19
25
on request
K0302.312
F
M12
10
18
12
16
19
25
on request
K0302.316
F
M16
20
27
16
24
30
90
on request
K0302.320
F
M20
20
27
20
24
30
90
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-55
|
>
|
>>
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks, vertical
K0819
V-blocks split
K0822
Eccentric supports
K0823
Supports
K0816
Locating supports
K0827
Support blocks
K0824
Seating blocks adjustable
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-55
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33