Product groups
K0287

Self-aligning pads adjustable

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel version:
Housing tempered and manganese phosphated.
Nut black oxidised.

Stainless steel version:
Housing tempered and electropolished.
Nut bright.
Note:Ball secured against rotation.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0287 Self-aligning pads adjustable 171 kB

Drawings (total overview)

Self-aligning pads, adjustable, Form C, flattened ball smooth

More information

Drawings

Self-aligning pads, adjustable, Form C, flattened ball smooth

Item selection/filter

Order No.FormD1D3LL1ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0287.108CM85,836,62514,5138,58 on request
K0287.110CM108,645,7301917128 on request
K0287.112CM128,650,73519171215 on request
K0287.116CM1610,560,74027241625 on request
K0287.120CM202077,35033302590 on request

Self-aligning pads, adjustable, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D3LL1ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0287.308FM85,836,62514,5138,58 on request
K0287.310FM108,645,7301917128 on request
K0287.312FM128,650,73519171215 on request
K0287.316FM1610,560,74027241625 on request
K0287.320FM202077,35033302590 on request