Product groups
K0383

Ball-end thrust screws without head with full ball

go back

Item description/product images

DescriptionMaterial:Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Version:Screw black.
Ball hardened bright or POM.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form A: steel ball
Form D: POM ball
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0383 Ball-end thrust screws without head with full ball 210 kB

Drawings

Overview of items (compressed)

Item selection/filter
Order No.
Form A
Order No.
Form D
D1L1Ball ØSWLoad rating
max. kN
(static load only)
Filter
K0383.1046K0383.3046M462,523,5/0,3
K0383.1048K0383.3048M482,523,5/0,3
K0383.10410K0383.30410M4102,523,5/0,3
K0383.10412K0383.30412M4122,523,5/0,3
K0383.10416K0383.30416M4162,523,5/0,3
K0383.1058K0383.3058M5832,54,5/0,5
K0383.10510K0383.30510M51032,54,5/0,5
K0383.10512K0383.30512M51232,54,5/0,5
K0383.10516K0383.30516M51632,54,5/0,5
K0383.10520K0383.30520M52032,54,5/0,5
K0383.10525K0383.30525M52532,54,5/0,5
K0383.10610K0383.30610M610,8439/0,9
K0383.10612K0383.30612M612,8439/0,9
K0383.10616K0383.30616M616,8439/0,9
K0383.10620K0383.30620M620,8439/0,9
K0383.10625K0383.30625M625,8439/0,9
K0383.10650-M650,8439
K0383.10660-M660,8439
K0383.10680-M680,8439
Order No.
Form A
Order No.
Form D
D1L1Ball ØSWLoad rating
max. kN
(static load only)
Filter
K0383.10810K0383.30810M811,25,5410/1,5
K0383.10812K0383.30812M813,25,5410/1,5
K0383.10816K0383.30816M817,25,5415/1,5
K0383.10820K0383.30820M821,25,5415/1,5
K0383.10825K0383.30825M826,25,5415/1,5
K0383.10830K0383.30830M831,25,5415/1,5
K0383.10850-M851,25,5415
K0383.10860-M861,25,5415
K0383.10880-M881,25,5415
K0383.11012K0383.31012M1013,77520/2
K0383.11016K0383.31016M1017,77520/2
K0383.11020K0383.31020M1021,77520/2
K0383.11025K0383.31025M1026,77520/2
K0383.11035K0383.31035M1036,77520/2
K0383.11216K0383.31216M12188,5630/3
K0383.11220K0383.31220M12228,5630/3
K0383.11225-M12278,5630
K0383.11230K0383.31230M12328,5630/3
K0383.11232-M12348,5630
K0383.11240K0383.31240M12428,5630/3
K0383.11620-M1623,312860
K0383.11625-M1628,312860
K0383.11635-M1638,312860
K0383.11650-M1653,312860
K0383.12030-M2034,2151090
K0383.12040-M2044,2151090
K0383.12060-M2064,2151090
K0383.12435-M2439,71812120
K0383.12450-M2454,71812120
K0383.12480-M2484,71812120
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33