Product groups
K0383

Ball-end thrust screws without head with flattened ball and...

go back

Item description/product images

DescriptionMaterial:Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with male thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0383 Ball-end thrust screws without head with flattened ball and rotation lock 150 kB

Drawings

Overview of items (compressed)

Item selection/filter
Order No.
Form BV
Order No.
Form FV
D1D3L2Ball ØSWLoad rating
max. kN
(static load only)
Filter
K0383.50612-M6312,1436
K0383.50616-M6316,1436
K0383.50620-M6320,1436
K0383.50625-M6325,1436
K0383.50816K0383.60816M84,116,35,549
K0383.50820K0383.60820M84,120,35,549
K0383.50825K0383.60825M84,125,35,549
K0383.50830K0383.60830M84,130,35,549
K0383.51020K0383.61020M105,620,37512
K0383.51025K0383.61025M105,625,37512
K0383.51035K0383.61035M105,635,37512
K0383.51040K0383.61040M105,640,27512
K0383.51220K0383.61220M12720,28,5618
K0383.51230K0383.61230M12730,28,5618
K0383.51240K0383.61240M12740,28,5618
K0383.51250K0383.61250M127508,5618
K0383.51635K0383.61635M1610,73512836
K0383.51650K0383.61650M1610,75012836
K0383.52030K0383.62030M2013,530151060
K0383.52040K0383.62040M2013,540151060
K0383.52050K0383.62050M2013,550151060
K0383.52060K0383.62060M2013,560151060
K0383.52435K0383.62435M2415,835181280
K0383.52450K0383.62450M2415,850181280
K0383.52480K0383.62480M2415,880181280
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33