- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Clamping elements
- Locating elements
- Rest and stop elements
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks split
- K0822
Eccentric supports
- K0823
Supports
- K0816
Locating supports
- K0827
Support blocks
- K0824
Seating blocks adjustable
- K1537
Straps for fixture components
- K0889
Workpiece supports
- K1224
Support elements
- K0917
Positioning units, spring-loaded
- K0825
Adjustable supports
- K0826
Inserts
- K1233
Atlas jack with locknut
- K0919
Workpiece supports adjustable
- K0920
Workpiece supports adjustable
- K0921
Workpiece supports
- K0922
Workpiece support cylinders
- K0297
Support bolts
- K0828
Support bolts
- K0307
Rest pads
- K1200
Stop screws
- K0821
Extension pieces
- K0308
Jack screws
- K0923
Jack screws extended
- K0924
Extensions for jack screws
- K0829
Grub screws with thrust pad
- K0294
Rest pads
- K0380
Ball-end thrust screws with head
- K0383
Ball-end thrust screws without head with full ball
- K0383
Ball-end thrust screws without head with flattened ball
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0284
Self-aligning pads with o-ring
- K0285
Self-aligning pads with O-ring and exchangeable inserts
- K0287
Self-aligning pads adjustable
- K0288
Self-aligning pads adjustable with o-ring
- K0289
Self-aligning pads adjustable with O-ring and exchangeable inserts
- K0290
Self-aligning pads adjustable with O-ring and hexagon socket
- K0290_C
Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth
- K0290_F
Self-aligning pads, adjustable, with O-ring and hexagon socket, Form F, flattened steel ball with diamond grip
- K0290_K
Self-aligning pads, adjustable, with O-ring and hexagon socket, Form K, flattened POM ball smooth
- K0290_O
Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face
- K0290_P
Self-aligning pads adjustable, with O-ring and hexagon socket Form P
- K0291
Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
- K0385
Grippers and inserts round
- K0385
Grippers and inserts round, with counterbore
- K0386
Gripper screws hexagonal
- K0387
Gripper pads square
- K0388
Gripper studs
- K0813
Adjustable stops
- K0820
Screw stop adjustable
- K1234
5D workpiece stops
- Form holding systems
- Workpiece stabiliser
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0290Self-aligning pads adjustable with O-ring and hexagon socket |
go back |
|
|
DescriptionMaterial:Body carbon steel. Ball tool steel, Form K POMVersion:Body tempered. Ball hardened, black oxidised. POM ball white.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. The hexagon socket allows easy adjustment and positioning in through holes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
|
|
Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face |
More information |
Order No. | Form | D1 | D2 | L | L3 | SW1 | Ball Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0290.510X026 | O | M10 | 6 | 26,5 | 1,5 | 5 | 5 | - |  | | on request | | K0290.510X036 | O | M10 | 6 | 36,5 | 1,5 | 5 | 5 | - |  | | on request | | K0290.510X051 | O | M10 | 6 | 51,5 | 1,5 | 5 | 5 | - |  | | on request | | K0290.512X027 | O | M12 | 8 | 27 | 2 | 6 | 7 | 15,4 |  | | on request | | K0290.512X037 | O | M12 | 8 | 37 | 2 | 6 | 7 | 15,4 |  | | on request | | K0290.512X052 | O | M12 | 8 | 52 | 2 | 6 | 7 | 15,4 |  | | on request | | K0290.516X028 | O | M16 | 11 | 28 | 3 | 8 | 10 | 23,3 |  | | on request | | K0290.516X038 | O | M16 | 11 | 38 | 3 | 8 | 10 | 23,3 |  | | on request | | K0290.516X053 | O | M16 | 11 | 53 | 3 | 8 | 10 | 23,3 |  | | on request | | K0290.520X033 | O | M20 | 14 | 33 | 3 | 10 | 13 | 37,7 |  | | on request | | K0290.520X053 | O | M20 | 14 | 53 | 3 | 10 | 13 | 37,7 |  | | on request | | K0290.520X073 | O | M20 | 14 | 73 | 3 | 10 | 13 | 37,7 |  | | on request | |
|
|
Other items in this category |
|
Availability Here you can check item's availability. |
|