Product groups
K0288

Self-aligning pads adjustable with o-ring

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0288 Self-aligning pads adjustable with o-ring 246 kB

Drawings (total overview)

Self-aligning pads, adjustable, with O-ring, Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form C, flattened steel ball smooth

Item selection/filter

Order No.FormD1D2L1L2ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.106X012CM66129,511,51079 on request
K0288.106X025CM66259,511,51079 on request
K0288.106X040CM66409,511,51079 on request
K0288.108X012CM88,5121315131015 on request
K0288.108X025CM88,5251315131015 on request
K0288.108X040CM88,5401315131015 on request

Self-aligning pads, adjustable, with O-ring, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D2L1L2ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.306X012FM66129,511,51079 on request
K0288.306X025FM66259,511,51079 on request
K0288.306X040FM66409,511,51079 on request
K0288.308X012FM88,5121315131015 on request
K0288.308X025FM88,5251315131015 on request
K0288.308X040FM88,5401315131015 on request

Self-aligning pads, adjustable, with O-ring, Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form K, flattened POM ball smooth

Item selection/filter

Order No.FormD1D2L1L2ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.706X012KM66129,511,51072 on request
K0288.706X025KM66259,511,51072 on request
K0288.706X040KM66409,511,51072 on request
K0288.708X012KM88,512131513104 on request
K0288.708X025KM88,525131513104 on request
K0288.708X040KM88,540131513104 on request

Self-aligning pads, adjustable with O-ring, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable with O-ring, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormD1D2L1L2L3ESWSW1WBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.506X025OM682510211,510-2879,2 on request
K0288.506X012OM681210211,510-2879,2 on request
K0288.508X012OM8111214,531513-281015,5 on request
K0288.508X025OM8112514,531513-281015,5 on request
K0288.512X040OM12194019421,9195241529,8 on request
K0288.512X020OM12192019421,9195241529,8 on request
K0288.510X015OM10141516319,6173281318,8 on request
K0288.506X040OM684010211,510-2879,2 on request
K0288.508X040OM8114014,531513-281015,5 on request
K0288.510X050OM10145016319,6173281318,8 on request
K0288.512X060OM12196019421,9195241529,8 on request
K0288.516X050OM16215023427,7246242050,3 on request
K0288.510X030OM10143016319,6173281318,8 on request
K0288.516X025OM16212523427,7246242050,3 on request
K0288.516X080OM16218023427,7246242050,3 on request

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel ball with polyurethane face

More information

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.Form

D1D2L1L2L3SWSW1WBall ØCADAcc.PriceOrder
K0288.612X060PM1221602161952415 on request
K0288.610X030PM1016301851732813 on request
K0288.608X012PM8131216,5513-2810 on request
K0288.608X040PM8134016,5513-2810 on request
K0288.606X012PM6101212410-287 on request
K0288.610X015PM1016151851732813 on request
K0288.612X040PM1221402161952415 on request
K0288.610X050PM1016501851732813 on request
K0288.616X080PM1623802562462420 on request
K0288.616X050PM1623502562462420 on request
K0288.606X040PM6104012410-287 on request
K0288.606X025PM6102512410-287 on request
K0288.608X025PM8132516,5513-2810 on request
K0288.612X020PM1221202161952415 on request
K0288.616X025PM1623252562462420 on request