Product groups
K0291

Self-aligning pads adjustable with O-ring, exchangeable inserts...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0291 Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket 207 kB

Drawings (total overview)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormD1D2L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
K0291.120X030CM20103010101337K0385.10108  on request
K0291.120X050CM20105010101337K0385.10108  on request
K0291.120X070CM20107010101337K0385.10108  on request
K0291.124X040CM24124010101555K0385.12108  on request
K0291.124X080CM24128010101555K0385.12108  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.FormD1D2L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
K0291.220X030EM20103010101337K0385.10102  on request
K0291.220X050EM20105010101337K0385.10102  on request
K0291.220X070EM20107010101337K0385.10102  on request
K0291.224X040EM24124010101555K0385.12102  on request
K0291.224X080EM24128010101555K0385.12102  on request

Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D2L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0291.320X030FM20103010101337K0385.1010  on request
K0291.320X050FM20105010101337K0385.1010  on request
K0291.320X070FM20107010101337K0385.1010  on request
K0291.324X040FM24124010101555K0385.1210  on request
K0291.324X080FM24128010101555K0385.1210  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth

Item selection/filter

Order No.FormD1D2L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
K0291.720X030KM2010301010134K0385.10109  on request
K0291.720X050KM2010501010134K0385.10109  on request
K0291.720X070KM2010701010134K0385.10109  on request
K0291.724X040KM2412401010157K0385.12109  on request
K0291.724X080KM2412801010157K0385.12109  on request

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormD1D2D3L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
K0291.920X030MM20107,93010101337K0385.10107  on request
K0291.920X050MM20107,95010101337K0385.10107  on request
K0291.920X070MM20107,97010101337K0385.10107  on request
K0291.924X040MM24129,54010101555K0385.12107  on request
K0291.924X080MM24129,58010101555K0385.12107  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form O, stainless steel insert with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormD1D2L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
K0291.520X050OM20105010101337K0385.10105  on request
K0291.520X070OM20107010101337K0385.10105  on request
K0291.524X040OM24124010101555K0385.12105  on request
K0291.520X030OM20103010101337K0385.10105  on request
K0291.524X080OM24128010101555K0385.12105  on request

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face

Item selection/filter

Order No.FormD1D2D3L1L3SW1Ball ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
K0291.620X030PM2010103012101337K0385.10126  on request
K0291.620X050PM2010105012101337K0385.10126  on request
K0291.620X070PM2010107012101337K0385.10126  on request
K0291.624X040PM2412134012101555K0385.12126  on request
K0291.624X080PM2412138012101555K0385.12126  on request