- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Clamping elements
- Locating elements
- Rest and stop elements
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks split
- K0822
Eccentric supports
- K0823
Supports
- K0816
Locating supports
- K0827
Support blocks
- K0824
Seating blocks adjustable
- K1537
Straps for fixture components
- K0889
Workpiece supports
- K1224
Support elements
- K0917
Positioning units, spring-loaded
- K0825
Adjustable supports
- K0826
Inserts
- K1233
Atlas jack with locknut
- K0919
Workpiece supports adjustable
- K0920
Workpiece supports adjustable
- K0921
Workpiece supports
- K0922
Workpiece support cylinders
- K0297
Support bolts
- K0828
Support bolts
- K0307
Rest pads
- K1200
Stop screws
- K0821
Extension pieces
- K0308
Jack screws
- K0923
Jack screws extended
- K0924
Extensions for jack screws
- K0829
Grub screws with thrust pad
- K0294
Rest pads
- K0380
Ball-end thrust screws with head
- K0383
Ball-end thrust screws without head with full ball
- K0383
Ball-end thrust screws without head with flattened ball
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0284
Self-aligning pads with o-ring
- K0285
Self-aligning pads with O-ring and exchangeable inserts
- K0287
Self-aligning pads adjustable
- K0288
Self-aligning pads adjustable with o-ring
- K0289
Self-aligning pads adjustable with O-ring and exchangeable inserts
- K0289_C
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth
- K0289_E
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth
- K0289_F
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip
- K0289_K
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth
- K0289_M
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
- K0289_O
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face
- K0289_P
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face
- K0290
Self-aligning pads adjustable with O-ring and hexagon socket
- K0291
Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
- K0385
Grippers and inserts round
- K0385
Grippers and inserts round, with counterbore
- K0386
Gripper screws hexagonal
- K0387
Gripper pads square
- K0388
Gripper studs
- K0813
Adjustable stops
- K0820
Screw stop adjustable
- K1234
5D workpiece stops
- Form holding systems
- Workpiece stabiliser
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0289Self-aligning pads adjustable with O-ring and exchangeable... |
go back |
|
|
DescriptionMaterial:Body carbon steel. Ball rust and acid resistant steel. Inserts: Form C, F, M tool steel Form K POM Form E stainless steel. Form O stainless steel diamond impregnated. Form P stainless steel with polyurethane surface.Version:Body tempered, black oxidised. Ball hardened, bright. Inserts: Form C, F hardened, black oxidised. Form M with carbide serrations, black oxidised. Form K white. Form E hardened, bright. Form O diamond impregnated surface comparable to 100 grade abrasive grit. Form P polyurethane surface, hardness 60 Shore.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking. The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.Advantages:Highly cost-effective as inserts can be exchanged. The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth |
More information |
Order No. | Form | D1 | D2 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. steel insert | CAD | Acc. | Price | Order |
---|
K0289.110X015 | C | M10 | 10 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10108 |  |  | on request | | K0289.110X030 | C | M10 | 10 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10108 |  |  | on request | | K0289.110X050 | C | M10 | 10 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10108 |  |  | on request | | K0289.112X020 | C | M12 | 12 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12108 |  |  | on request | | K0289.112X040 | C | M12 | 12 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12108 |  |  | on request | | K0289.112X060 | C | M12 | 12 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12108 |  |  | on request | | K0289.116X025 | C | M16 | 16 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16108 |  |  | on request | | K0289.116X050 | C | M16 | 16 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16108 |  |  | on request | | K0289.116X080 | C | M16 | 16 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16108 |  |  | on request | | K0289.120X030 | C | M20 | 20 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20108 |  |  | on request | | K0289.120X060 | C | M20 | 20 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20108 |  |  | on request | | K0289.120X100 | C | M20 | 20 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20108 |  |  | on request | | K0289.124X040 | C | M24 | 25 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25108 |  |  | on request | | K0289.124X100 | C | M24 | 25 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25108 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth |
More information |
Order No. | Form | D1 | D2 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. stainless steel insert | CAD | Acc. | Price | Order |
---|
K0289.210X015 | E | M10 | 10 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10102 |  |  | on request | | K0289.210X030 | E | M10 | 10 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10102 |  |  | on request | | K0289.210X050 | E | M10 | 10 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10102 |  |  | on request | | K0289.212X020 | E | M12 | 12 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12102 |  |  | on request | | K0289.212X040 | E | M12 | 12 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12102 |  |  | on request | | K0289.212X060 | E | M12 | 12 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12102 |  |  | on request | | K0289.216X025 | E | M16 | 16 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16102 |  |  | on request | | K0289.216X050 | E | M16 | 16 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16102 |  |  | on request | | K0289.216X080 | E | M16 | 16 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16102 |  |  | on request | | K0289.220X030 | E | M20 | 20 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20102 |  |  | on request | | K0289.220X060 | E | M20 | 20 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20102 |  |  | on request | | K0289.220X100 | E | M20 | 20 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20102 |  |  | on request | | K0289.224X040 | E | M24 | 25 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25102 |  |  | on request | | K0289.224X100 | E | M24 | 25 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25102 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip |
More information |
Order No. | Form | D1 | D2 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. gripper | CAD | Acc. | Price | Order |
---|
K0289.310X015 | F | M10 | 10 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.1010 |  |  | on request | | K0289.310X030 | F | M10 | 10 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.1010 |  |  | on request | | K0289.310X050 | F | M10 | 10 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.1010 |  |  | on request | | K0289.312X020 | F | M12 | 12 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.1210 |  |  | on request | | K0289.312X040 | F | M12 | 12 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.1210 |  |  | on request | | K0289.312X060 | F | M12 | 12 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.1210 |  |  | on request | | K0289.316X025 | F | M16 | 16 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.1610 |  |  | on request | | K0289.316X050 | F | M16 | 16 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.1610 |  |  | on request | | K0289.316X080 | F | M16 | 16 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.1610 |  |  | on request | | K0289.320X030 | F | M20 | 20 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.2010 |  |  | on request | | K0289.320X060 | F | M20 | 20 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.2010 |  |  | on request | | K0289.320X100 | F | M20 | 20 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.2010 |  |  | on request | | K0289.324X040 | F | M24 | 25 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.2510 |  |  | on request | | K0289.324X100 | F | M24 | 25 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.2510 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth |
More information |
Order No. | Form | D1 | D2 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. POM insert | CAD | Acc. | Price | Order |
---|
K0289.710X015 | K | M10 | 10 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 4 | K0385.10109 |  |  | on request | | K0289.710X030 | K | M10 | 10 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 4 | K0385.10109 |  |  | on request | | K0289.710X050 | K | M10 | 10 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 4 | K0385.10109 |  |  | on request | | K0289.712X020 | K | M12 | 12 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 7 | K0385.12109 |  |  | on request | | K0289.712X040 | K | M12 | 12 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 7 | K0385.12109 |  |  | on request | | K0289.712X060 | K | M12 | 12 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 7 | K0385.12109 |  |  | on request | | K0289.716X025 | K | M16 | 16 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 14 | K0385.16109 |  |  | on request | | K0289.716X050 | K | M16 | 16 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 14 | K0385.16109 |  |  | on request | | K0289.716X080 | K | M16 | 16 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 14 | K0385.16109 |  |  | on request | | K0289.720X030 | K | M20 | 20 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 27 | K0385.20109 |  |  | on request | | K0289.720X060 | K | M20 | 20 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 27 | K0385.20109 |  |  | on request | | K0289.720X100 | K | M20 | 20 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 27 | K0385.20109 |  |  | on request | | K0289.724X040 | K | M24 | 25 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 47 | K0385.25109 |  |  | on request | | K0289.724X100 | K | M24 | 25 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 47 | K0385.25109 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip |
More information |
Order No. | Form | D1 | D2 | D3 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. gripper | CAD | Acc. | Price | Order |
---|
K0289.910X015 | M | M10 | 10 | 7,9 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10107 |  |  | on request | | K0289.910X030 | M | M10 | 10 | 7,9 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10107 |  |  | on request | | K0289.910X050 | M | M10 | 10 | 7,9 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10107 |  |  | on request | | K0289.912X020 | M | M12 | 12 | 9,5 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12107 |  |  | on request | | K0289.912X040 | M | M12 | 12 | 9,5 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12107 |  |  | on request | | K0289.912X060 | M | M12 | 12 | 9,5 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12107 |  |  | on request | | K0289.916X025 | M | M16 | 16 | 12,7 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16107 |  |  | on request | | K0289.916X050 | M | M16 | 16 | 12,7 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16107 |  |  | on request | | K0289.916X080 | M | M16 | 16 | 12,7 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16107 |  |  | on request | | K0289.920X030 | M | M20 | 20 | 15,9 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20107 |  |  | on request | | K0289.920X060 | M | M20 | 20 | 15,9 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20107 |  |  | on request | | K0289.920X100 | M | M20 | 20 | 15,9 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20107 |  |  | on request | | K0289.924X040 | M | M24 | 25 | 19 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25107 |  |  | on request | | K0289.924X100 | M | M24 | 25 | 19 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25107 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face |
More information |
Order No. | Form | D1 | D2 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Load rating max. kN (static load only) | Order No. stainless steel insert, diamond surface | CAD | Acc. | Price | Order |
---|
K0289.510X015 | O | M10 | 10 | 15 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10105 |  |  | on request | | K0289.510X030 | O | M10 | 10 | 30 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10105 |  |  | on request | | K0289.510X050 | O | M10 | 10 | 50 | 17 | 10 | 19,6 | 17 | 3 | 13 | 19 | K0385.10105 |  |  | on request | | K0289.512X020 | O | M12 | 12 | 20 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12105 |  |  | on request | | K0289.512X040 | O | M12 | 12 | 40 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12105 |  |  | on request | | K0289.512X060 | O | M12 | 12 | 60 | 19 | 10 | 21,9 | 19 | 5 | 15 | 30 | K0385.12105 |  |  | on request | | K0289.516X025 | O | M16 | 16 | 25 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16105 |  |  | on request | | K0289.516X050 | O | M16 | 16 | 50 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16105 |  |  | on request | | K0289.516X080 | O | M16 | 16 | 80 | 23 | 10 | 27,7 | 24 | 6 | 20 | 50 | K0385.16105 |  |  | on request | | K0289.520X030 | O | M20 | 20 | 30 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20105 |  |  | on request | | K0289.520X060 | O | M20 | 20 | 60 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20105 |  |  | on request | | K0289.520X100 | O | M20 | 20 | 100 | 24 | 10 | 34,6 | 30 | 8 | 23 | 85 | K0385.20105 |  |  | on request | | K0289.524X040 | O | M24 | 25 | 40 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25105 |  |  | on request | | K0289.524X100 | O | M24 | 25 | 100 | 30 | 10 | 41,6 | 36 | 10 | 28 | 121 | K0385.25105 |  |  | on request | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face |
More information |
Order No. | Form | D1 | D2 | D3 | L1 | L2 | L3 | E | SW | SW1 | Ball Ø | Order No. stainless steel insert, polyurethane surface | CAD | Acc. | Price | Order |
---|
K0289.610X015 | P | M10 | 10 | 10 | 15 | 19 | 12 | 19,6 | 17 | 3 | 13 | K0385.10126 |  |  | on request | | K0289.610X030 | P | M10 | 10 | 10 | 30 | 19 | 12 | 19,6 | 17 | 3 | 13 | K0385.10126 |  |  | on request | | K0289.610X050 | P | M10 | 10 | 10 | 50 | 19 | 12 | 19,6 | 17 | 3 | 13 | K0385.10126 |  |  | on request | | K0289.612X020 | P | M12 | 12 | 13 | 20 | 21 | 12 | 21,9 | 19 | 5 | 15 | K0385.12126 |  |  | on request | | K0289.612X040 | P | M12 | 12 | 13 | 40 | 21 | 12 | 21,9 | 19 | 5 | 15 | K0385.12126 |  |  | on request | | K0289.612X060 | P | M12 | 12 | 13 | 60 | 21 | 12 | 21,9 | 19 | 5 | 15 | K0385.12126 |  |  | on request | | K0289.616X025 | P | M16 | 16 | 16 | 25 | 25 | 12 | 27,7 | 24 | 6 | 20 | K0385.16126 |  |  | on request | | K0289.616X050 | P | M16 | 16 | 16 | 50 | 25 | 12 | 27,7 | 24 | 6 | 20 | K0385.16126 |  |  | on request | | K0289.616X080 | P | M16 | 16 | 16 | 80 | 25 | 12 | 27,7 | 24 | 6 | 20 | K0385.16126 |  |  | on request | | K0289.620X030 | P | M20 | 20 | 21 | 30 | 26 | 12 | 34,6 | 30 | 8 | 23 | K0385.20126 |  |  | on request | | K0289.620X060 | P | M20 | 20 | 21 | 60 | 26 | 12 | 34,6 | 30 | 8 | 23 | K0385.20126 |  |  | on request | | K0289.620X100 | P | M20 | 20 | 21 | 100 | 26 | 12 | 34,6 | 30 | 8 | 23 | K0385.20126 |  |  | on request | | K0289.624X040 | P | M24 | 25 | 27 | 40 | 32 | 12 | 41,6 | 36 | 10 | 28 | K0385.25126 |  |  | on request | | K0289.624X100 | P | M24 | 25 | 27 | 100 | 32 | 12 | 41,6 | 36 | 10 | 28 | K0385.25126 |  |  | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|