|
|
K0351Locating pins with flattened ball-end Form D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel hardened and ground. Stainless steel ground and kolsterised.Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1 for K0351 Form B)Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. tool steel | Order No. stainless steel | A | B | C | D | E | F | G | H | J | K | Filter |
---|
K0351.062 | K0351.5062 | 6 | 4 | 6 | 4 | 6 | 2 | M2,5 | 4,5 | R 1 | 1,7 |  | K0351.082 | K0351.5082 | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 |  | K0351.102 | K0351.5102 | 10 | 7 | 10 | 7 | 10 | 2,5 | M3 | 6 | R 2,5 | 2,5 |  | K0351.122 | K0351.5122 | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2,5 |  | K0351.142 | K0351.5142 | 14 | 10 | 14 | 10 | 14 | 3,5 | M4 | 8 | R 3,5 | 3,76 |  | K0351.162 | K0351.5162 | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4,3 |  | K0351.202 | K0351.5202 | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 |  | K0351.222 | - | 22 | 16 | 22 | 16 | 22 | 5,5 | M5 | 10 | R 5,5 | 5 |  | K0351.252 | - | 25 | 18 | 25 | 18 | 25 | 6 | M5 | 10 | R 6 | 5,6 |  |
Other items in this category |
|
Availability Here you can check item's availability. |
|