Product groups
K0351

Locating pins with ball-end Form B

go back

Item description/product images

DescriptionMaterial:Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351 Locating pins with ball-end Form B 265 kB

Drawings

Overview of items (compressed)

Item selection/filter
Order No.
tool steel
Order No.
stainless steel
A

BCDEFGHJFilter
K0351.06K0351.506646462M2,54,5R 1
K0351.08K0351.508868682M36R 2
K0351.10K0351.510107107102,5M36R 2,5
K0351.12K0351.512128128123M48R 3
K0351.14K0351.51414101410143,5M48R 3,5
K0351.16K0351.51616121612164M510R 4
K0351.20K0351.52020142014205M510R 5
K0351.22-22162216225,5M510R 5,5
K0351.25-25182518256M510R 6
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33