|
|
K0702Hexagon nuts, height 1.5xD, DIN 6330 enhanced |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or stainless steel (A2).Version:Tempered to 10, black. Stainless steel A 2-70, bright.Note:These hexagon nuts can be used with the conical seats K0729, Form D and G.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | H = 1,5 x D | D1 | SW | E | R | CAD | Acc. | Price | Order |
---|
K0702.05 | high carbon steel | M5 | 7,5 | 6,5 | 9 | 10,4 | 7 |  | | on request | | K0702.06 | high carbon steel | M6 | 9 | 7 | 10 | 11,5 | 9 |  | | on request | | K0702.08 | high carbon steel | M8 | 12 | 9 | 13 | 15 | 11 |  | | on request | | K0702.10 | high carbon steel | M10 | 15 | 11,5 | 16 | 18,4 | 15 |  | | on request | | K0702.101 | high carbon steel | M10 | 15 | 11,5 | 17 | 19,6 | 15 |  | | on request | | K0702.12 | high carbon steel | M12 | 18 | 14 | 18 | 20,7 | 17 |  | | on request | | K0702.121 | high carbon steel | M12 | 18 | 14 | 19 | 21,9 | 17 |  | | on request | | K0702.14 | high carbon steel | M14 | 21 | 16 | 22 | 25,4 | 20 |  | | on request | | K0702.16 | high carbon steel | M16 | 24 | 18 | 24 | 27,7 | 22 |  | | on request | | K0702.18 | high carbon steel | M18 | 27 | 20 | 27 | 31,2 | 24,5 |  | | on request | | K0702.20 | high carbon steel | M20 | 30 | 22 | 30 | 34,6 | 27 |  | | on request | | K0702.22 | high carbon steel | M22 | 33 | 24 | 32 | 36,9 | 29 |  | | on request | | K0702.24 | high carbon steel | M24 | 36 | 26 | 36 | 41,6 | 32 |  | | on request | | K0702.30 | high carbon steel | M30 | 45 | 32 | 46 | 53,1 | 41 |  | | on request | | K0702.36 | high carbon steel | M36 | 54 | 38 | 55 | 63,5 | 50 |  | | on request | | K0702.806 | stainless steel | M6 | 9 | 7 | 10 | 11,5 | 9 |  | | on request | | K0702.808 | stainless steel | M8 | 12 | 9 | 13 | 15 | 11 |  | | on request | | K0702.810 | stainless steel | M10 | 15 | 11,5 | 16 | 18,4 | 15 |  | | on request | | K0702.811 | stainless steel | M10 | 15 | 11,5 | 17 | 19,6 | 15 |  | | on request | | K0702.812 | stainless steel | M12 | 18 | 14 | 18 | 20,7 | 17 |  | | on request | | K0702.816 | stainless steel | M16 | 24 | 18 | 24 | 27,7 | 22 |  | | on request | | K0702.820 | stainless steel | M20 | 30 | 22 | 30 | 34,6 | 27 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|