Product groups
K0701

Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced

go back

Item description/product images

DescriptionMaterial:Version:Steel grade 10, black.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0701 Hexagon nuts with collarheight 1.5xD, DIN 6331 enhanced 235 kB

Drawings

Item selection/filter

Order No.Main
material
Steel
code
DH = 1,5 x DAD1SWCADAcc.PriceOrder
K0701.05high carbon steel-M57,52129 on request
K0701.06high carbon steel-M6931410 on request
K0701.08high carbon steel-M8123,51813 on request
K0701.10high carbon steel-M101542216 on request
K0701.101high carbon steel-M101542217 on request
K0701.12high carbon steel-M121842518 on request
K0701.121high carbon steel-M121842519 on request
K0701.14high carbon steel-M14214,52822 on request
K0701.16high carbon steel-M162453124 on request
K0701.18high carbon steel-M182753427 on request
K0701.20high carbon steel-M203063730 on request
K0701.22high carbon steel-M223364034 on request
K0701.24high carbon steel-M243664536 on request
K0701.30high carbon steel-M304585846 on request
K0701.36high carbon steel-M3654106855 on request
K0701.806stainless steel1.4301M6931410 on request
K0701.808stainless steel1.4301M8123,51813 on request
K0701.810stainless steel1.4301M101542216 on request
K0701.811stainless steel1.4301M101542217 on request
K0701.812stainless steel1.4301M121842518 on request
K0701.8121stainless steel1.4301M121842519 on request
K0701.816stainless steel1.4301M162453124 on request
K0701.820stainless steel1.4301M203063730 on request
K0701.908stainless steel1.4401M8123,51813 on request
K0701.910stainless steel1.4401M101542217 on request
K0701.912stainless steel1.4401M121842519 on request
K0701.916stainless steel1.4401M162453124 on request
K0701.920stainless steel1.4401M203063730 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33