Product groups
Quarter-turn locks, stainless steel with L-grip
K1359

Quarter-turn locks, stainless steel with L-grip

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single-key system i.e. the same key works in all locks.
On request:Available for door thickness 20 and 40 mm.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1359 Quarter-turn locks, stainless steel with L-grip 171 kB

Drawings (total overview)

Quarter-turn locks, stainless steel with L-grip

Quarter-turn locks, stainless steel with L-grip

More information

Drawings

Quarter-turn locks, stainless steel with L-grip

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1359.118L-grip3218 on request
K1359.218lockable L-grip3218 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.

A=Tongue spacingA
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
K1340.450606182428384845 on request
K1340.450808202630405045 on request
K1340.4510010222832425245 on request
K1340.4514014263236465645 on request
K1340.4516016283438485845 on request
K1340.4518018303640506045 on request
K1340.4520020323842526245 on request
K1340.4522022344044546445 on request
K1340.4524024364246566645 on request
K1340.4526026384448586845 on request
K1340.4528028404650607045 on request
K1340.4532032445054647445 on request
K1340.4550050626872829245 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33