Product groups
Crank handles with revolving cylinder grip, locating hole without slot - inch
K0659 inch

Crank handles with revolving cylinder grip, locating hole...

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note for ordering:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0659 inch Crank handles with cylindrical revolving grip, locating hole without slot - inch 171 kB

Drawings

Crank handles with revolving cylinder grip, locating hole without slot - inch

Item selection/filter

Order No.

SizeVersion 2ADD2HH1H2H3LL2CADAcc.PriceOrder
K0659.31CO1without transverse hole80240,37585,849,128,51310412,7on request
K0659.32CO2without transverse hole100290,375107,161,435,51312915,7on request
K0659.32CP3without transverse hole100290,5107,161,435,51312915,7on request
K0659.33CP3without transverse hole125360,5139,582,54418,516119,5on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33