Product groups
Handwheels, plastic - inch
K0256 inch

Handwheels, plastic - inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0256 inch Handwheels - inch 308 kB

Drawings

Handwheels, plastic - inch

Item selection/filter

Order No.

Version 1Version 2SizeDD1D2D3A1HL1L3CADAcc.PriceOrder
K0256.1080COreamed holewithout transverse hole125800,375192,517,51337,5 on request
K0256.2100COreamed holewithout transverse hole2281000,375193201344 on request
K0256.2100CPreamed holewithout transverse hole2281000,5193201344 on request
K0256.3125CPreamed holewithout transverse hole3351250,525423,518,553 on request
K0256.4160CPreamed holewithout transverse hole4451600,5255,62818,564,5 on request
K0256.4160CQreamed holewithout transverse hole4451600,625255,62818,564,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33