Product groups
Flange clamps, aluminium, for square linear actuators
K2414

Flange clamps, aluminium, for square linear actuators

go back

Item description/product images

DescriptionMaterial:Extruded aluminium.Version:anodised.Note:These flange clamps are used to fasten the linear actuators (K0495).Accessory:Linear actuators, aluminium, square K2355.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2414 Flange clamps, aluminium, for square linear actuators 234 kB

Drawings

Flange clamps, aluminium, for square linear actuators

Item selection/filter

Order No.ABCD

EGHLMPQRTUWCADAcc.PriceOrder
K2414.3030,273051684701656424,5910620 on request
K2414.4040,374068897831868546,513151028 on request
K2414.5050,49508510125105208565714201030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33