Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic.Version:black.Note:These plugs are for corner protection and plugging the tube ends. They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0494 Tube end plugs 132 kB
 Technical information on the tubular connection system in thermoplastic 150 kB

Drawings (total overview)

Tube end plugs

Tube stoppers for round tubes

More information

Drawings

Tube stoppers for round tubes

Item selection/filter

Order No.

Type DNSuitable for

CADAcc.PriceOrder
K0494.018150for round tubes185Ø18X1,5 on request
K0494.020200for round tubes205Ø20X2 on request
K0494.025200for round tubes255Ø25X2 on request
K0494.030200for round tubes305Ø30X2 on request
K0494.040300for round tubes405Ø40X3 on request
K0494.040400for round tubes405Ø40X4 on request
K0494.050400for round tubes505Ø50X3 / Ø50X4 on request

Tube stoppers for square tubes

More information

Drawings

Tube stoppers for square tubes

Item selection/filter

Order No.

Type DNSuitable for

CADAcc.PriceOrder
K0494.420100for square tubes20520X20X1 on request
K0494.425150for square tubes25525X25X1,5 on request
K0494.430200for square tubes30530X30X2 on request
K0494.440300for square tubes40540X40X3 on request
K0494.440400for square tubes40540X40X4 on request