Product groups
Tube clamps cross, stainless steel, Form B
K0472_B

Tube clamps cross, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:Electropolished.Version:Clamping levers for tightening.Note:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
On request:- Round and square tubes K0493Accessory:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0472_B Tube clamps cross, stainless steel, Form B 222 kB

Drawings

Tube clamps cross, stainless steel, Form B

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
K0472.13030B30,130,13332,432,49245.545.573,5M8x30M8x30 on request
K0472.14040B40,1740,174240,440,4118525295,5M10x35M10x35 on request