HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tube clamps cross, stainless steel, Form A
K0472_A

Tube clamps cross, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:Version:Electropolished.On request:- Round and square tubes K0493Accessory:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0472_A Tube clamps cross, stainless steel, Form A 368 kB

Drawings

Tube clamps cross, stainless steel, Form A

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
K0472.11212A12,112,12025,525,564232349M6x18M6x18 on request
K0472.11414A14,114,12025,525,564232349M6x18M6x18 on request
K0472.11616A16,116,12025,525,564232349M6x18M6x18 on request
K0472.11818A18,118,12025,525,564232349M6x18M6x18 on request
K0472.12020A20,120,12125,525,564232349M6x18M6x18 on request