Product groups
Tube clamps T-angle, stainless steel, Form B
K0475_B

Tube clamps T-angle, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
Version:Electropolished.Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0475_B Tube clamps T-angle, stainless steel, Form B 257 kB

Drawings

Tube clamps T-angle, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
K0475.13030B30,130,14038,4384878875845.569M8x30 on request
K0475.14040B40,1740,176050,45063112124,98752102,5M10x35 on request