Product groups
Tube clamps T-angle, stainless steel, Form A
K0475_A

Tube clamps T-angle, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:Stainless steel investment cast 1.4308.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.
Version:Electropolished.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0475_A Tube clamps T-angle, stainless steel, Form A 340 kB

Drawings

Tube clamps T-angle, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
K0475.11212A12,112,130,525323555,565,5432349,5M6x18 on request
K0475.11414A14,114,130,525323555,565,5432349,5M6x18 on request
K0475.11616A16,116,130,525323555,565,5432349,5M6x18 on request
K0475.11818A18,118,130,525323555,565,5432349,5M6x18 on request
K0475.12020A20,120,130,525323555,565,5432349,5M6x18 on request