Product groups
Tube clamps T-angle stainless steel
K0475

Tube clamps T-angle stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Investment cast 1.4308 stainless steel.
ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.
From ø30 mm ISO 4017 hex head bolt, stainless steel.
Version:Electropolished.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0475 Tube clamps T-angle stainless steel 492 kB

Drawings (total overview)

Tube clamps T-angle stainless steel

Tube clamps T-angle, stainless steel, Form A

More information

Drawings

Tube clamps T-angle, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
K0475.11212A12,112,130,525323555,565,5432349,5M6x18 on request
K0475.11414A14,114,130,525323555,565,5432349,5M6x18 on request
K0475.11616A16,116,130,525323555,565,5432349,5M6x18 on request
K0475.11818A18,118,130,525323555,565,5432349,5M6x18 on request
K0475.12020A20,120,130,525323555,565,5432349,5M6x18 on request

Tube clamps T-angle, stainless steel, Form B

More information

Drawings

Tube clamps T-angle, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
K0475.13030B30,130,14038,4384878875845.569M8x30 on request
K0475.14040B40,1740,176050,45063112124,98752102,5M10x35 on request