HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tube clamp, cross, stainless steel for linear actuator
K0496

Tube clamp, cross, stainless steel for linear actuator

go back

Item description/product images

DescriptionMaterial:Version:Electropolished.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0496 Tube clamp, cross, stainless steel for linear actuator 339 kB
 Technical information on the linear actuators 84,7 kB

Drawings

Tube clamp, cross, stainless steel for linear actuator

Item selection/filter

Order No.Type E

A

BCMV1V2CADAcc.PriceOrder
K0496.1303030309232,433M8x30M8x30 on request
K0496.1404040401184042M10x35M10x35 on request