Product groups

Item description/product images

DescriptionMaterial:Clamp connector thermoplastic.
Bracket aluminium.
Tube aluminium.
Version:Clamp connector black.
Bracket black powder-coated.
Tube bright.
Note:Bracket for supporting the monitor holder. Universal fastening holes enable easy installation onto panel elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510_WK Wall bracket 289 kB

Drawings

Wall bracket

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3003wall bracket on request