Product groups

Item description/product images

DescriptionMaterial:Clamp connector thermoplastic.
Bracket aluminium.
Tube aluminium.
Version:Clamp connector black.
Bracket black powder-coated.
Tube bright.
Note:Bracket for supporting the monitor holder. Connection to the aluminium profiles and so to the machine frame with slot keys.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510_PK Profile bracket 293 kB

Drawings

Profile bracket

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3004profile bracket on request