Product groups

Item description/product images

DescriptionMaterial:High-strength material mix of thermoplastic/aluminium.Version:Black/bright.Note:Adapter plate as per VESA standard 50/75 (50 x 50 mm or 75 x 75 mm large mounting hole pattern).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510_ASPL Adapter plate 461 kB

Drawings

Adapter plate

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.5075vesa adapter plate on request