Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:High-strength material mix of thermoplastic/aluminium.Version:Black/bright.Note:We offer three different basic brackets for industrial monitors and touch panels: 

Compact:
space-saving, with a swivel range of 60°. For loads up to 10 kg (static). With universal mounting plate. The basic bracket is suitable for mounting on tubes size Ø30 mm or 30x30 mm. By using the optional reducer sleeve 29040 they can also be mounted on other sized tubes (Ø20 and Ø25 mm or 20x20 and 25x25 mm).

With rotary flange:
vibration-resistant, lockable monitor bracket with an angle adjustment of 90° in 15° increments. For monitors / control units up to 25 kg (static). With universal mounting plate. The basic bracket is suitable for mounting on tubes size Ø30 mm. By using the optional reducer sleeve 29042 they can also be mounted on other sized tubes (Ø20 and Ø25 mm or 20x20 mm).

With ball joint:
enables a swivel range of 60°. For loads up to 10 kg (static). With universal mounting plate. The basic bracket is suitable for mounting on tubes size Ø30 mm. By using the optional reducer sleeve 29042 they can also be mounted on other sized tubes (Ø20 and Ø25 mm or 20x20 mm).

Optional wall bracket, profile bracket, single/double support arms, tablet holder, keyboard tray or a VESA 50/75 or 75/100 connecting plate are available to offer various connections.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510 Monitor brackets 1,1 MB

Monitor bracket compact

More information

Drawings

Monitor bracket compact

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3000compact on request

Monitor bracket with rotary flange

More information

Drawings

Monitor bracket with rotary flange

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3001with rotary flange on request

Monitor bracket with ball joint

More information

Drawings

Monitor bracket with ball joint

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3002with ball joint on request

Wall bracket

More information

Drawings

Wall bracket

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3003wall bracket on request

Profile bracket

More information

Drawings

Profile bracket

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3004profile bracket on request

Adapter plate

More information

Drawings

Adapter plate

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.5075vesa adapter plate on request

VESA 75/100 adapter plate

More information

Drawings

VESA 75/100 adapter plate

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.75100vesa adapter plate on request

Support arm single

More information

Drawings

Support arm single

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3010support arm single on request

Support arm double

More information

Drawings

Support arm double

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3012support arm double on request

Support arm double

More information

Drawings

Support arm double

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3014support arm double on request

Support arm telescopic

More information

Drawings

Support arm telescopic

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3016support arm telescopic on request

Support arm telescopic

More information

Drawings

Support arm telescopic

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3018support arm telescopic on request

Keyboard tray

More information

Drawings

Keyboard tray

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.3020keyboard tray on request

Tablet holder

More information

Drawings

Tablet holder

Item selection/filter

Order No.Image

Version

CADAcc.PriceOrder
K1510.125200tablet holder on request