Product groups
Linear actuators, stainless steel
K0495

Linear actuators, stainless steel

go back

Item description/product images

DescriptionMaterial:DIN EN 10305 precision tube, stainless steel 1.4301
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301
Note:Medium speed range, self-locking.On request:Left-hand thread, 2 drive cones, other travels or handwheels.Accessory:- Guides, stainless steel, K0496, K0498, K0499
- Clamping elements of the tubular connection system
Functional principle:A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.Special features:
RoHSStainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0495 Linear actuators, stainless steel 118 kB
 Technical information on the linear actuators 84,7 kB

Drawings

Linear actuators, stainless steel

Item selection/filter

Order No.Version 1Type E

SpindleLTravel
S
BD1JL1L2MP1
parallel key
DIN 6885
V1CADAcc.PriceOrder
K0495.1300101X300with ball bearing30Tr 14x3300140308 h8312680222 x 2 x 20M4x8 on request
K0495.1300101X500with ball bearing30Tr 14x3500340308 h8312680222 x 2 x 20M4x8 on request
K0495.1300101X800with ball bearing30Tr 14x3800640308 h8312680222 x 2 x 20M4x8 on request
K0495.1400101X300with ball bearing40Tr 20x43001464012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X500with ball bearing40Tr 20x45003464012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X800with ball bearing40Tr 20x48006464012 h8393877284 x 4 x 32M6x10 on request
K0495.1400101X1000with ball bearing40Tr 20x410008464012 h8393877284 x 4 x 32M6x10 on request