Product groups
Linear actuator connector clamps, stainless steel cross
K0496

Linear actuator connector clamps, stainless steel cross

go back

Item description/product images

DescriptionMaterial:Stainless steel, investment cast 1.4308.
Screws, stainless steel A2.
Version:Electropolished.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0496 Linear actuator connector clamps, stainless steel cross 340 kB
 Technical information on the linear actuators 84,7 kB

Drawings

Linear actuator connector clamps, stainless steel cross

Item selection/filter

Order No.Type E

A

BCMV1V2CADAcc.PriceOrder
K0496.1303030309232,433M8x30M8x30 on request
K0496.1404040401184042M10x35M10x35 on request