Product groups
Linear actuator connector clamps, stainless steel base
K0499

Linear actuator connector clamps, stainless steel base

go back

Item description/product images

DescriptionMaterial:Stainless steel, investment cast 1.4308.
Screws, stainless steel A2.
Version:Electropolished.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0499 Linear actuator connector clamps, stainless steel base 364 kB
 Technical information on the linear actuators 84,7 kB

Drawings

Linear actuator connector clamps, stainless steel base

Item selection/filter

Order No.Type E

BCD

LM2M3V1CADAcc.PriceOrder
K0499.1303060607504040M8x30 on request
K0499.1404080809606060M10x35 on request