Product groups
Tube clamps, swivel, plastic
K0488

Tube clamps, swivel, plastic

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:Swivel tube clamps can be infinitely rotated through 180°.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves K0492 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
On request:Plastic clamping levers for tightening.Accessory:- Reducer sleeves K0492
- Round and square tubes K0493
Note:Tightening torque for clamping screws:
M6: 10 Nm
M8: 25 Nm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0488 Tube clamps swivel plastic 709 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings

Tube clamps, swivel, plastic

Item selection/filter

Order No.A

BCDEFGHLMNOPSCADAcc.PriceOrder
K0488.181818302526,5302527,59445341421M6x18  on request
K0488.303030454041,5454043143,56852,522,528,5M8x25  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33