- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- K0472
Tube clamps, cross, plastic
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps cross stainless steel
- K0472
Tube clamps, cross, aluminium
- K0473
Tube clamps, cross, plastic
- K0473
Tube clamps, cross, aluminium
- K0474
Tube clamps, cross, plastic
- K0474
Tube clamps, cross, aluminium
- K0475
Tube clamps T-angle plastic
- K0475
Tube clamps T-angle, plastic with ball joint
- K0475
Tube clamps T-angle aluminium
- K0475
Tube clamps T-angle, aluminum with ball joint
- K0475
Tube clamps T-angle stainless steel
- K0476
Tube clamps T-angle plastic
- K0476
Tube clamps T-angle aluminium
- K0476
Tube clamps, right-angle, aluminium
- K0477
Tube clamps, base, plastic
- K0477
Tube clamps base, plastic with ball joint
- K0477
Tube clamps, base, aluminium
- K0477
Tube clamps base, aluminum with ball joint
- K0477
Tube clamps base stainless steel
- K0478
Tube clamps, base, plastic
- K0478
Tube clamps, base, aluminium
- K0479
Tube clamps, flange, plastic
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps flange stainless steel
- K0480
Tube clamps, flange, plastic
- K0480
Tube clamps, flange, aluminium
- K0481
Tube clamps, straight, plastic
- K0483
Tube clamps, straight, plastic
- K0483
Tube clamps straight, plastic with ball joint
- K0483
Tube clamps straight, aluminum with ball joint
- K0483
Tube clamps straight, aluminium with double ball joint
- K0484
Tube clamps swivel half, sunken teeth, plastic
- K0484
Tube clamps, swivel half aluminium, with sunken teeth
- K0485
Tube clamps swivel half, raised teeth, plastic
- K0485
Tube clamps swivel half aluminium, with raised teeth
- K0486
Tube clamps swivel half, sunken teeth, plastic
- K0486
Tube clamps, swivel half aluminium, with sunken teeth
- K0487
Tube clamps swivel base, sunken teeth, plastic
- K0487
Tube clamps swivel base aluminium, with sunken teeth
- K0488
Tube clamps, swivel, plastic
- K0488
Tube clamps, swivel, aluminium
- K0489
Tube clamps, swivel, plastic
- K0489
Tube clamps swivel, plastic with ball joint
- K0489
Tube clamps, swivel, aluminium
- K0489
Tube clamps swivel, aluminium with ball joint
- K0490
Tube clamps, swivel base, plastic
- K0490
Tube clamps, swivel base, aluminium
- K0491
Reducer sleeves square
- K0492
Reducer sleeves round
- K0495
Linear actuators
- K0495
Linear actuators, stainless steel
- K0493
Round and square tubes
- K1966
Round aluminium tubes with slots
- K1967
Rotation locks plastic for tube clamps
- K0494
Tube end plugs, plastic for round and square tubes
- K2028
Protective caps, plastic for round tubes
- K2029
Protective caps, plastic for square tubes
- K0496
Linear actuator connector clamps, cross
- K0496
Linear actuator connector clamps, stainless steel cross
- K0497
Linear actuator connector clamps, cross
- K0498
Linear actuator connector clamps, flange
- K0498
Linear actuator connector clamps, stainless steel flange
- K0499
Linear actuator connector clamps, base
- K0499
Linear actuator connector clamps, stainless steel base
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0486Tube clamps swivel half, sunken teeth, plastic |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. DIN 7984 screws and DIN 985 nuts steel.Version:Black. Screws and nuts electro zinc-plated.Note:Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (K0485) to make a complete swivel clamp. The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves K0492 if smaller tubes are to be clamped or a conversion from round to square tubes is required.On request:Plastic clamping levers for tightening.Accessory:- Reducer sleeves K0492 - Round and square tubes K0493Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | C | D | E | F | G | H | K | L | N | P | S | T | CAD | Acc. | Price | Order |
---|
K0486.18 | 18 | 9,7 | 6,1 | 30 | 25 | 25 | 27,5 | 14 | 61,5 | 5,7 | 21 | M6x18 | M6-DIN 985 | | | on request | | K0486.30 | 30 | 16,5 | 8,1 | 45 | 40 | 40 | 43 | 22,5 | 95,5 | 6,5 | 28,5 | M8x25 | M8-DIN 985 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|