HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tube clamps, flange, plastic
K0479

Tube clamps, flange, plastic

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves K0492 if smaller tubes are to be clamped or a conversion from round to square tubes is required.On request:Plastic levers for locking.Accessory:- Reducer sleeves K0492
- Round and square tubes K0493
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0479 Tube clamps flange plastic 683 kB
 Technical information on the tubular connection system in thermoplastic 150 kB

Drawings

Tube clamps, flange, plastic

Item selection/filter

Order No.A

BCDEFGHKLMNPSCADAcc.PriceOrder
K0479.18185,318253030,535403239,550521M6x18  on request
K0479.30306,530404550506051,562,580828,5M8x25  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33