Product groups
Tube clamps, flange, aluminium
K0479

Tube clamps, flange, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:* Elongated holeOn request:Levers for locking and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0479 Tube clamps flange aluminium 752 kB
 Technical information on the tubular connection system in thermoplastic 150 kB

Drawings

Tube clamps, flange, aluminium

Item selection/filter

Order No.hole
arrangement
A

BCDEFGHKLMNOPRSUCADAcc.PriceOrder
K0479.512112,15,5* (2x)18273531353832,541505-23-M6x2040  on request
K0479.514214,15,5 (2x)1825353135-32,541505-23-M6x2040  on request
K0479.515215,15,5 (2x)1825353135-32,541505-23-M6x2040  on request
K0479.516116,15,5* (2x)18253531353832,541505-23-M6x2040  on request
K0479.518218,15,5 (2x)1825353135-32,541505-23-M6x2040  on request
K0479.520120,16,5* (2x)3040405055535363787-33-M8x2560  on request
K0479.525125,16,5* (2x)3040405055535363787-33-M8x2560  on request
K0479.530130,16,5* (2x)3040405055535363787-33-M8x2560  on request
K0479.540340,178,5* (4x)425660708080748710510604052M10x3082  on request
K0479.550350,2210,5* (4x)506665839098859812814624560M10x35100  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33