HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tube clamps, base, aluminium
K0477

Tube clamps, base, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Levers for locking and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0477 Tube clamps base aluminium 772 kB
 Technical information on the tubular connection system in thermoplastic 150 kB

Drawings

Tube clamps, base, aluminium

Item selection/filter

Order No.hole
arrangement
A

BCDEGHKLMNOPRSUCADAcc.PriceOrder
K0477.512112,16272535,542282837425302321M6x2030  on request
K0477.514114,16272535,542282837425302321M6x2030  on request
K0477.515115,16272535,542282837425302321M6x2030  on request
K0477.516116,16272535,542282837425302321M6x2030  on request
K0477.518118,16272535,542282837425302321M6x2030  on request
K0477.520220,1742,5405360404250608423329M8x2545  on request
K0477.525225,1742,5405360404250608423329M8x2545  on request
K0477.530230,1742,5405360404250608423329M8x2545  on request
K0477.540140,179615674906060709010644040M10x3064  on request
K0477.550150,221170668410574748510514804549,5M10x3580  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33