HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tube clamps T-angle aluminium
K0475

Tube clamps T-angle aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Levers for locking and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0475 Tube clamps T-angle aluminium 707 kB
 Technical information on the tubular connection system in thermoplastic 150 kB

Drawings

Tube clamps T-angle aluminium

Item selection/filter

Order No.A

BCDEFGKLMPRSCADAcc.PriceOrder
K0475.5121212,112,128253235,5255666432349M6x20  on request
K0475.5141414,114,128253235,5255666432349M6x20  on request
K0475.5151515,115,128253235,5255666432349M6x20  on request
K0475.5161616,116,128253235,5255666432349M6x20  on request
K0475.5181818,118,128253235,5255666432349M6x20  on request
K0475.5202020,120,138404553408093603372,5M8x25  on request
K0475.5252525,125,138404553408093603372,5M8x25  on request
K0475.5303030,130,138404553408093603372,5M8x25  on request
K0475.5404040,1540,1555566074561161348840108M10x30  on request
K0475.5505050,2250,2263666684661311499845123M10x35  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33